How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 3.25 |
| T: | 1.188 | AK: | 4.5 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| LM: | 8.82 | G: | 2 |
| AE2: | 0.36 | B: | 8.12 |
| C: | 8.88 in | I: | 4.84 in |
| F: | 4 | AE1: | 0.6 |
| BE: | 0.38 in | BD: | 5.88 |
| AD: | 6.53 | V: | 2.51 in |
| AG: | 7.5 | L: | 6.57 in |
| BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Ratio: | 40:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.822 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

