Grove Gear HM230-40-2-1.250-140TC-L1
Part #:HM230-40-2-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | V: | 2.51 in |
| BF: | 0.41 | I: | 4.84 in |
| LM: | 8.82 | D: | 3.25 |
| B: | 8.12 | C: | 8.88 in |
| AG: | 7.5 | G: | 2 |
| BE: | 0.38 in | BD: | 5.88 |
| AD: | 6.53 | L: | 6.57 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AE1: | 0.6 | U: | 0.875 in |
| AE2: | 0.36 | AJ: | 5.88 |
| F: | 4 |
Technical Specifications
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.822 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

