Grove Gear HM230-40-2-1.250-140TC-L2
Part #:HM230-40-2-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | I: | 4.84 in |
| BD: | 5.88 | T: | 1.25 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| G: | 2 | B: | 8.12 |
| LM: | 8.82 | AJ: | 5.88 |
| L: | 6.57 in | AG: | 7.5 |
| AK: | 4.5 | BF: | 0.41 |
| F: | 4 | BE: | 0.38 in |
| V: | 2.51 in | D: | 3.25 |
| AE2: | 0.36 | U: | 0.875 in |
| AE1: | 0.6 |
Technical Specifications
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 43.8 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.822 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

