How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | B: | 8.12 |
| U: | 0.875 in | AG: | 7.5 |
| L: | 6.57 in | L1: | 9.82 in |
| T: | 1.25 | AE2: | 0.36 |
| I: | 4.84 in | F: | 4 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | AD: | 6.53 |
| BD: | 9 | D: | 3.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2 | AE1: | 0.6 |
| C: | 8.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.822 |
| Bore Code: | 20 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

