How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | B: | 8.12 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AG: | 7.5 | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.25 | C: | 8.88 in |
| BD: | 9 | V: | 2.51 in |
| AE2: | 0.36 | D: | 3.25 |
| BF: | 0.53 | L1: | 9.82 in |
| G: | 2 | F: | 4 |
| I: | 4.84 in | U: | 0.875 in |
| AD: | 6.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.822 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

