How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.51 in |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 3 in | D: | 3.25 |
| T: | 1.25 | C: | 8.88 in |
| L1: | 9.82 in | I: | 4.84 in |
| F: | 4 | AG: | 7.5 |
| L: | 6.57 in | AE2: | 0.36 |
| AE1: | 0.6 | B: | 8.12 |
| G: | 2 | AD: | 6.53 |
| AJ: | 7.25 | U: | 0.875 in |
| BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.822 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Ratio: | 40:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

