How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | T: | 1.25 |
| L: | 6.57 in | B: | 8.12 |
| AJ: | 7.25 | BD: | 9 |
| I: | 4.84 in | AD: | 6.53 |
| D: | 3.25 | C: | 8.88 in |
| U: | 0.875 in | BF: | 0.53 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AK: | 8.5 |
| F: | 4 | AE1: | 0.6 |
| L1: | 9.82 in | G: | 2 |
| AG: | 7.5 |
Technical Specifications
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Bore Code: | 20 | Ratio: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

