How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | U: | 0.875 in |
| AG: | 7.5 | F: | 4 |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| C: | 8.88 in | T: | 1.25 |
| BD: | 9 | AE1: | 0.6 |
| G: | 2 | B: | 8.12 |
| D: | 3.25 | AE2: | 0.36 |
| V: | 2.51 in | I: | 4.84 in |
| AJ: | 7.25 | L: | 6.57 in |
| AD: | 6.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.822 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

