How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | B: | 8.12 |
| C: | 8.88 in | L1: | 9.82 in |
| F: | 4 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.25 |
| Center Distance (in): | 3 in | G: | 2 |
| AE2: | 0.36 | AD: | 6.53 |
| AE1: | 0.6 | L: | 6.57 in |
| I: | 4.84 in | BF: | 0.53 |
| V: | 2.51 in | BD: | 9 |
| D: | 3.25 | AG: | 7.5 |
| AK: | 8.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.822 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Assembly: | HM-2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

