How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | F: | 4 |
| AK: | 8.5 | AG: | 7.5 |
| B: | 8.12 | AJ: | 7.25 |
| D: | 3.25 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| G: | 2 | AE2: | 0.36 |
| C: | 8.88 in | T: | 1.25 |
| V: | 2.51 in | L1: | 9.82 in |
| BF: | 0.53 | I: | 4.84 in |
| L: | 6.57 in | BD: | 9 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | HM230 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Assembly: | HM-2 | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.822 |
| Ratio: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

