Grove Gear HM230-40-2-1.250-56C-L1
Part #:HM230-40-2-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 8.82 |
| AG: | 7.5 | F: | 4 |
| T: | 1.25 | U: | 0.875 in |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 4.84 in | V: | 2.51 in |
| AE1: | 0.6 | AE2: | 0.36 |
| AD: | 6.53 | C: | 8.88 in |
| G: | 2 | AK: | 4.5 |
| D: | 3.25 | L: | 6.57 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.822 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

