Grove Gear HM230-40-2-1.438-140TC-L2
Part #:HM230-40-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AD: | 6.53 |
| B: | 8.12 | AG: | 7.5 |
| G: | 2 | U: | 0.875 in |
| V: | 2.51 in | D: | 3.25 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| C: | 8.88 in | F: | 4 |
| AJ: | 5.88 | T: | 1.438 |
| AE2: | 0.36 | L: | 6.57 in |
| LM: | 8.82 | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| I: | 4.84 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.822 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

