Grove Gear HM230-40-2-1.438-56C-L3
Part #:HM230-40-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| G: | 2 | AE1: | 0.6 |
| AJ: | 5.88 | LM: | 8.82 |
| T: | 1.438 | D: | 3.25 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| V: | 2.51 in | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.36 |
| C: | 8.88 in | F: | 4 |
| BF: | 0.41 | BE: | 0.38 in |
| L: | 6.57 in | B: | 8.12 |
| AG: | 7.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.822 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

