Grove Gear HM230-40-2-1.438-56C-L4
Part #:HM230-40-2-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | U: | 0.875 in |
| L: | 6.57 in | C: | 8.88 in |
| LM: | 8.82 | I: | 4.84 in |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 2.51 in | AE1: | 0.6 |
| BD: | 5.88 | AD: | 6.53 |
| AE2: | 0.36 | D: | 3.25 |
| B: | 8.12 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| F: | 4 | G: | 2 |
| AG: | 7.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Ratio: | 40:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.822 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

