How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AG: | 7.5 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| AE2: | 0.36 | D: | 3.25 |
| LM: | 8.82 | AK: | 4.5 |
| BF: | 0.41 | V: | 2.51 in |
| AJ: | 5.88 | F: | 4 |
| G: | 2 | AE1: | 0.6 |
| I: | 4.84 in | B: | 8.12 |
| U: | 0.875 in | BD: | 5.88 |
| T: | 1.5 | AD: | 6.53 |
| BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.822 | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

