How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | B: | 8.12 |
| T: | 1.5 | AK: | 4.5 |
| I: | 4.84 in | BD: | 5.88 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| F: | 4 | AD: | 6.53 |
| AE1: | 0.6 | BE: | 0.38 in |
| D: | 3.25 | LM: | 8.82 |
| AE2: | 0.36 | BF: | 0.41 |
| AG: | 7.5 | AJ: | 5.88 |
| U: | 0.875 in | G: | 2 |
| C: | 8.88 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 24 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 1.822 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

