How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BF: | 0.41 |
| AD: | 6.53 | U: | 0.875 in |
| AG: | 7.5 | BE: | 0.38 in |
| G: | 2 | BD: | 5.88 |
| V: | 2.51 in | C: | 8.88 in |
| T: | 1.5 | AE2: | 0.36 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| B: | 8.12 | AE1: | 0.6 |
| I: | 4.84 in | AK: | 4.5 |
| L: | 6.57 in | D: | 3.25 |
| AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Bore Code: | 24 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 1.822 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

