How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.25 |
| F: | 4 | AE2: | 0.36 |
| AD: | 6.53 | AG: | 7.5 |
| U: | 0.875 in | AE1: | 0.6 |
| L1: | 9.82 in | T: | 1.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | C: | 8.88 in |
| BE1: | 0.5 in | L: | 6.57 in |
| BD: | 9 | G: | 2 |
| BF: | 0.53 | AK: | 8.5 |
| B: | 8.12 |
Technical Specifications
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.5 in |
| Assembly: | HM-2 | Ratio: | 40:1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Service Factor: | 1 | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.822 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

