How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | G: | 2 |
| AE2: | 0.36 | BE1: | 0.5 in |
| L: | 6.57 in | L1: | 9.82 in |
| U: | 0.875 in | BD: | 9 |
| AK: | 8.5 | T: | 1.5 |
| V: | 2.51 in | AD: | 6.53 |
| C: | 8.88 in | I: | 4.84 in |
| BF: | 0.53 | AG: | 7.5 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| D: | 3.25 | B: | 8.12 |
| AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Assembly: | HM-2 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.822 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Model Code: | HM230 | Output RPM: | 43.8 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

