How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AG: | 7.5 |
| I: | 4.84 in | AJ: | 5.88 |
| AE1: | 0.6 | BE: | 0.38 in |
| V: | 2.51 in | G: | 2 |
| U: | 0.875 in | LM: | 8.82 |
| AD: | 6.53 | C: | 8.88 in |
| Center Distance (in): | 3 in | T: | 1.5 |
| BF: | 0.41 | AE2: | 0.36 |
| AK: | 4.5 | L: | 6.57 in |
| D: | 3.25 | BD: | 5.88 |
| B: | 8.12 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Model Code: | HM230 | Assembly: | HM-2 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.822 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

