How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AJ: | 5.88 |
| U: | 0.875 in | T: | 1.5 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| BF: | 0.41 | AD: | 6.53 |
| C: | 8.88 in | AG: | 7.5 |
| V: | 2.51 in | F: | 4 |
| D: | 3.25 | LM: | 8.82 |
| L: | 6.57 in | AE2: | 0.36 |
| B: | 8.12 | I: | 4.84 in |
| BD: | 5.88 | AK: | 4.5 |
| AE1: | 0.6 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Bore Code: | 24 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.822 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

