How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE2: | 0.36 |
| C: | 8.88 in | D: | 3.25 |
| LM: | 8.82 | AG: | 7.5 |
| BD: | 5.88 | BF: | 0.41 |
| B: | 8.12 | BE: | 0.38 in |
| V: | 2.51 in | AD: | 6.53 |
| AJ: | 5.88 | L: | 6.57 in |
| G: | 2 | U: | 0.875 in |
| AK: | 4.5 | T: | 1.5 |
| F: | 4 | AE1: | 0.6 |
| I: | 4.84 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.822 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Bore Code: | 24 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

