How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AD: | 6.53 |
| AJ: | 7.25 | D: | 3.25 |
| V: | 2.51 in | F: | 4 |
| AK: | 8.5 | I: | 4.84 in |
| AG: | 7.5 | AE2: | 0.36 |
| B: | 8.12 | BD: | 9 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| C: | 8.88 in | U: | 0.875 in |
| BF: | 0.53 | BE1: | 0.5 in |
| L: | 6.57 in | L1: | 9.82 in |
| G: | 2 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.822 |
| Motor Frame Size: | 180TC | Bore Code: | 26 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.625 in |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

