How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | G: | 2 |
| L: | 6.57 in | T: | 1.625 |
| I: | 4.84 in | C: | 8.88 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| AE2: | 0.36 | U: | 0.875 in |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 2.51 in | F: | 4 |
| D: | 3.25 | AG: | 7.5 |
| AE1: | 0.6 | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| AD: | 6.53 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HM-2 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Bore Code: | 26 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.822 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

