How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BD: | 5.88 |
| D: | 3.25 | AK: | 4.5 |
| LM: | 8.82 | B: | 8.12 |
| V: | 2.51 in | AD: | 6.53 |
| AE2: | 0.36 | BF: | 0.41 |
| C: | 8.88 in | I: | 4.84 in |
| U: | 0.875 in | BE: | 0.38 in |
| AG: | 7.5 | F: | 4 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| T: | 1.625 | AJ: | 5.88 |
| G: | 2 |
Technical Specifications
| Bore Code: | 26 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.822 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

