How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 4.5 |
| C: | 8.88 in | BE: | 0.38 in |
| B: | 8.12 | G: | 2 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| BD: | 5.88 | AD: | 6.53 |
| V: | 2.51 in | T: | 1.688 |
| I: | 4.84 in | AJ: | 5.88 |
| AE1: | 0.6 | F: | 4 |
| D: | 3.25 | AG: | 7.5 |
| LM: | 8.82 | AE2: | 0.36 |
| L: | 6.57 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 1.822 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

