How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.36 |
| F: | 4 | L: | 6.57 in |
| B: | 8.12 | V: | 2.51 in |
| G: | 2 | L1: | 9.82 in |
| AD: | 6.53 | T: | 1.688 |
| I: | 4.84 in | AE1: | 0.6 |
| AK: | 8.5 | U: | 0.875 in |
| AG: | 7.5 | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 3 in | D: | 3.25 |
| C: | 8.88 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Bore Code: | 27 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.822 |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Output Key: | 3/8 x 3.00 |
| Model Code: | HM230 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

