Grove Gear HM230-40-2-1.750-140TC-L3
Part #:HM230-40-2-1.750-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BD: | 5.88 |
| F: | 4 | AD: | 6.53 |
| U: | 0.875 in | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1.75 | V: | 2.51 in |
| AE1: | 0.6 | I: | 4.84 in |
| D: | 3.25 | G: | 2 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| B: | 8.12 | AJ: | 5.88 |
| AE2: | 0.36 | C: | 8.88 in |
| LM: | 8.82 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Ratio: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Key: | 3/8 x 3.00 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.822 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

