Grove Gear HM230-40-2-1.750-140TC-L4
Part #:HM230-40-2-1.750-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.36 |
| BD: | 5.88 | LM: | 8.82 |
| U: | 0.875 in | AG: | 7.5 |
| AJ: | 5.88 | T: | 1.75 |
| I: | 4.84 in | AK: | 4.5 |
| BE: | 0.38 in | C: | 8.88 in |
| G: | 2 | D: | 3.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| L: | 6.57 in | AD: | 6.53 |
| B: | 8.12 | F: | 4 |
| AE1: | 0.6 |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.822 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Bore Code: | 28 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.75 in |
| Model Code: | HM230 | Output RPM: | 43.8 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

