Grove Gear HM230-40-2-1.750-140TC-L9
Part #:HM230-40-2-1.750-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AK: | 4.5 |
| D: | 3.25 | T: | 1.75 |
| G: | 2 | V: | 2.51 in |
| U: | 0.875 in | BD: | 5.88 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| L: | 6.57 in | AJ: | 5.88 |
| F: | 4 | AE2: | 0.36 |
| BF: | 0.41 | C: | 8.88 in |
| I: | 4.84 in | B: | 8.12 |
| BE: | 0.38 in | AG: | 7.5 |
| LM: | 8.82 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Center Distance (in): | 3 |
| Assembly: | HM-2 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

