How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | B: | 8.12 |
| BD: | 9 | L: | 6.57 in |
| BE1: | 0.5 in | T: | 1.75 |
| AD: | 6.53 | I: | 4.84 in |
| V: | 2.51 in | G: | 2 |
| L1: | 9.82 in | AK: | 8.5 |
| BF: | 0.53 | F: | 4 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| D: | 3.25 | AJ: | 7.25 |
| C: | 8.88 in | U: | 0.875 in |
| AG: | 7.5 |
Technical Specifications
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Service Factor: | 1 | Model Code: | HM230 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.822 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Bore Code: | 28 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

