How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 2 |
| AE2: | 0.36 | AG: | 7.5 |
| AE1: | 0.6 | B: | 8.12 |
| LM: | 8.82 | T: | 1.75 |
| F: | 4 | I: | 4.84 in |
| L: | 6.57 in | AD: | 6.53 |
| U: | 0.875 in | BF: | 0.41 |
| V: | 2.51 in | D: | 3.25 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| C: | 8.88 in | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.822 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

