Grove Gear HM230-40-2-1.938-140TC-L4
Part #:HM230-40-2-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | G: | 2 |
| T: | 1.938 | BF: | 0.41 |
| F: | 4 | L: | 6.57 in |
| C: | 8.88 in | D: | 3.25 |
| B: | 8.12 | AE1: | 0.6 |
| LM: | 8.82 | BE: | 0.38 in |
| AE2: | 0.36 | AK: | 4.5 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AD: | 6.53 | BD: | 5.88 |
| AG: | 7.5 | AJ: | 5.88 |
| I: | 4.84 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.822 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Model Code: | HM230 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

