Grove Gear HM230-40-2-1.938-140TC-L9
Part #:HM230-40-2-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | L: | 6.57 in |
| LM: | 8.82 | B: | 8.12 |
| AK: | 4.5 | F: | 4 |
| AD: | 6.53 | D: | 3.25 |
| I: | 4.84 in | AE1: | 0.6 |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.938 | U: | 0.875 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BD: | 5.88 | G: | 2 |
| AG: | 7.5 | C: | 8.88 in |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Service Factor: | 1 | Model Code: | HM230 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.822 | Ratio: | 40:1 |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

