Grove Gear HM230-40-2-1.938-180TC-L1
Part #:HM230-40-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | Center Distance (in): | 3 in |
| T: | 1.938 | BE1: | 0.5 in |
| C: | 8.88 in | U: | 0.875 in |
| AD: | 6.53 | BD: | 9 |
| L1: | 9.82 in | AK: | 8.5 |
| L: | 6.57 in | AG: | 7.5 |
| AE1: | 0.6 | V: | 2.51 in |
| F: | 4 | AE2: | 0.36 |
| B: | 8.12 | G: | 2 |
| D: | 3.25 | AJ: | 7.25 |
| BF: | 0.53 |
Technical Specifications
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.822 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

