Grove Gear HM230-40-2-1.938-56C-L1
Part #:HM230-40-2-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | V: | 2.51 in |
| AK: | 4.5 | BD: | 5.88 |
| AD: | 6.53 | U: | 0.875 in |
| F: | 4 | G: | 2 |
| AJ: | 5.88 | AG: | 7.5 |
| I: | 4.84 in | C: | 8.88 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AE2: | 0.36 |
| AE1: | 0.6 | B: | 8.12 |
| L: | 6.57 in | D: | 3.25 |
| LM: | 8.82 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 56C |
| Model Code: | HM230 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.822 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

