Grove Gear HM230-40-2-1.938-56C-L2
Part #:HM230-40-2-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | F: | 4 |
| B: | 8.12 | C: | 8.88 in |
| T: | 1.938 | AK: | 4.5 |
| U: | 0.875 in | AG: | 7.5 |
| LM: | 8.82 | L: | 6.57 in |
| BF: | 0.41 | AE1: | 0.6 |
| AE2: | 0.36 | D: | 3.25 |
| BE: | 0.38 in | V: | 2.51 in |
| I: | 4.84 in | G: | 2 |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 3 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.822 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

