Grove Gear HM230-40-2-1.938-56C-L9
Part #:HM230-40-2-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3 in |
| F: | 4 | G: | 2 |
| I: | 4.84 in | BE: | 0.38 in |
| L: | 6.57 in | T: | 1.938 |
| AE1: | 0.6 | AD: | 6.53 |
| C: | 8.88 in | LM: | 8.82 |
| D: | 3.25 | V: | 2.51 in |
| AK: | 4.5 | AE2: | 0.36 |
| AG: | 7.5 | BF: | 0.41 |
| B: | 8.12 | AJ: | 5.88 |
| BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.822 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

