How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AG: | 7.5 |
| V: | 2.51 in | AD: | 6.53 |
| BF: | 0.41 | AK: | 4.5 |
| B: | 8.12 | C: | 8.88 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| F: | 4 | LM: | 8.82 |
| BD: | 5.88 | T: | 1.188 |
| U: | 0.875 in | AE1: | 0.6 |
| I: | 4.84 in | D: | 3.25 |
| BE: | 0.38 in | G: | 2 |
| AE2: | 0.36 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.822 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Gear Type: | Worm | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

