Grove Gear HM230-40-2-140TC-1.250
Part #:HM230-40-2-140TC-1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BD: | 5.88 |
| AK: | 4.5 | F: | 4 |
| AE2: | 0.36 | C: | 8.88 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AE1: | 0.6 | L: | 6.57 in |
| B: | 8.12 | U: | 0.875 in |
| BE: | 0.38 in | T: | 1.25 |
| AD: | 6.53 | AG: | 7.5 |
| V: | 2.51 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 3.25 |
| I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| Input HP @ 1750 RPM: | 1.822 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

