How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AK: | 4.5 |
| AE2: | 0.36 | T: | 1.688 |
| G: | 2 | Center Distance (in): | 3 in |
| B: | 8.12 | BD: | 5.88 |
| L: | 6.57 in | AG: | 7.5 |
| BE: | 0.38 in | U: | 0.875 in |
| I: | 4.84 in | AD: | 6.53 |
| F: | 4 | D: | 3.25 |
| V: | 2.51 in | C: | 8.88 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE1: | 0.6 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Bore Code: | 27 |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 140TC | Output RPM: | 43.8 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.822 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

