Grove Gear HM230-40-2-140TC-1.750
Part #:HM230-40-2-140TC-1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | L: | 6.57 in |
| BE: | 0.38 in | LM: | 8.82 |
| AG: | 7.5 | AE1: | 0.6 |
| G: | 2 | AE2: | 0.36 |
| AK: | 4.5 | B: | 8.12 |
| I: | 4.84 in | D: | 3.25 |
| AD: | 6.53 | BD: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| C: | 8.88 in | U: | 0.875 in |
| F: | 4 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 1.822 |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

