Grove Gear HM230-40-2-140TC-1.938
Part #:HM230-40-2-140TC-1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BE: | 0.38 in |
| AG: | 7.5 | F: | 4 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| I: | 4.84 in | AE1: | 0.6 |
| AD: | 6.53 | L: | 6.57 in |
| T: | 1.938 | U: | 0.875 in |
| D: | 3.25 | BD: | 5.88 |
| AE2: | 0.36 | LM: | 8.82 |
| AK: | 4.5 | G: | 2 |
| B: | 8.12 | V: | 2.51 in |
| BF: | 0.41 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 1.822 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output RPM: | 43.8 | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

