How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | L: | 6.57 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| L1: | 9.82 in | BF: | 0.53 |
| I: | 4.84 in | AJ: | 7.25 |
| AD: | 6.53 | AE1: | 0.6 |
| AE2: | 0.36 | D: | 3.25 |
| T: | 1.25 | F: | 4 |
| BE1: | 0.5 in | BD: | 9 |
| C: | 8.88 in | U: | 0.875 in |
| AK: | 8.5 | V: | 2.51 in |
| G: | 2 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.822 | Bore Code: | 20 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

