How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.438 |
| AE1: | 0.6 | D: | 3.25 |
| AK: | 4.5 | G: | 2 |
| U: | 0.875 in | LM: | 8.82 |
| B: | 8.12 | Center Distance (in): | 3 in |
| F: | 4 | AG: | 7.5 |
| BF: | 0.41 | AD: | 6.53 |
| BE: | 0.38 in | BD: | 5.88 |
| L: | 6.57 in | C: | 8.88 in |
| I: | 4.84 in | AJ: | 5.88 |
| AE2: | 0.36 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Bore Code: | 23 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.822 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

