How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 6.57 in |
| G: | 2 | BE: | 0.38 in |
| D: | 3.25 | BF: | 0.41 |
| BD: | 5.88 | F: | 4 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| B: | 8.12 | AG: | 7.5 |
| I: | 4.84 in | U: | 0.875 in |
| AD: | 6.53 | C: | 8.88 in |
| AJ: | 5.88 | LM: | 8.82 |
| AE2: | 0.36 | AE1: | 0.6 |
| T: | 1.625 |
Technical Specifications
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.822 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 x 3.00 |
| Model Code: | HM230 | Assembly: | HM-2 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

