How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 4.84 in |
| AD: | 6.53 | BE: | 0.38 in |
| F: | 4 | U: | 0.875 in |
| AG: | 7.5 | AK: | 4.5 |
| G: | 2 | T: | 1.688 |
| AE2: | 0.36 | V: | 2.51 in |
| LM: | 8.82 | C: | 8.88 in |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 3 in | D: | 3.25 |
| B: | 8.12 | AE1: | 0.6 |
| L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Output Key: | 3/8 x 3.00 |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.688 in |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.822 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

