How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | T: | 1.75 |
| BF: | 0.41 | BE: | 0.38 in |
| AD: | 6.53 | AK: | 4.5 |
| F: | 4 | V: | 2.51 in |
| AG: | 7.5 | C: | 8.88 in |
| U: | 0.875 in | AJ: | 5.88 |
| G: | 2 | D: | 3.25 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| B: | 8.12 | L: | 6.57 in |
| I: | 4.84 in | AE1: | 0.6 |
| LM: | 8.82 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Center Distance (in): | 3 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.822 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

