How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | BD: | 5.88 |
| G: | 2 | AG: | 7.5 |
| L: | 6.57 in | D: | 3.25 |
| V: | 2.51 in | AJ: | 5.88 |
| T: | 1.188 | U: | 0.875 in |
| BE: | 0.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AD: | 6.53 | AE2: | 0.36 |
| AK: | 4.5 | B: | 8.12 |
| AE1: | 0.6 | F: | 4 |
| C: | 8.88 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.683 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 350 |
| Model Code: | HM230 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1729 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

