How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 7.5 |
| V: | 2.51 in | BF: | 0.53 |
| AD: | 6.53 | AE1: | 0.6 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AJ: | 7.25 | D: | 3.25 |
| L: | 6.57 in | G: | 2 |
| I: | 4.84 in | F: | 4 |
| T: | 1.188 | C: | 8.88 in |
| B: | 8.12 | AK: | 8.5 |
| U: | 0.875 in | L1: | 9.82 in |
| AE2: | 0.36 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 6.683 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 350 |
| Model Code: | HM230 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1729 |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

